??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.1605 Horizontal Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamps with horizontal base and safety lock
Bill of material
23330.1605 Horizontal Toggle Clamp
BESTNR
Ref. No.
23330.1605
NG
Nominal size
5
AS
Clamping screw
M8 x 65 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
POS
Position
D1
Diameter
8.5 Inch
D2
Diameter
8.5 mm
B1
58.0 mm
B2
10 mm
B3
29 - 43 mm
B4
43 mm
B5
83 mm
H1
75.0 mm
H2
126.5 mm
H3
45 mm
H4
20 mm
L1
287 mm
L2
113 mm
L3
27 mm
L4
63.0 mm
L5
57 mm
L6
8.0 mm
L7
41.0 mm
L8
21.0 mm
F1
Holding force
2.0 kN
F2
Holding force
3.0 kN
ALPHA
Angle Alpha
90 °
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
833 g
Embedded user actions